R 12V PDU SWITCH20
on request
RoHS Compliant

R 12V PDU SWITCH20

12 V High current power distribution switch with core-less hall based current measurement – Demonstration Board

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

R 12V PDU SWITCH20
R 12V PDU SWITCH20


Product details

  • Board Type
    Demo Board
  • Family
    EiceDRIVER™ Gate Driver, OptiMOS™ 7, Sensor
  • Go-wider-Board
    No
  • Input Type
    DC
  • Qualification
    Automotive
  • Supply Voltage range
    8 V to 36 V
  • Target Application
    Construction and agricultural vehicles (CAV), Power Distribution, Automotive, Relays
  • Topology
    Back to Back common source, High-Side, High-side switch

OPN
R12VPDUSWITCH20TOBO1
Product Status on request
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes

Product Status on request
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The growing trend of vehicle electrification and autonomous driving requires new power distribution architectures. This reference board offers reliable, fast switching and fail operational capability. It features overcurrent protection, a pre-charge path, and Power-MOSFET-Transistors in OptiMOSTM technology. Controlled by EiceDRIVERTM APD 2ED2410-EM, it has protection features and a core-less hall-based current sensor.

Features

  • 200 A continuous current power switch
  • One high-side channel
  • One channel for a pre-charge path
  • Core-less hall based current monitoring
  • Over current protection adjustable
  • Integrated wire-protection

Applications

Documents

Design resources

Diagrams

R-12V-PDU-Switch20
R-12V-PDU-Switch20
R-12V-PDU-Switch20

Developer community