- Linear voltage regulators for automotive applications
- OPTIREG™ PMIC: Automotive power management ICs
- Automotive switching regulators
- OPTIREG™ System Basis Chips (SBC)
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
Aug 21, 2026
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
Aug 21, 2026
EVAL_10KW_B6_SIC400V
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board NameEVAL_10KW_B6_SIC400V
-
Board TypeVirtual Design
-
ConfigurationB6
-
FamilyMOSFET
-
Frequency range7 kHz to 10 kHz
-
Input TypeDC
-
InterfacesKIT_XMC4400_DC_V drive card
-
Pout max10000 W
-
Supply Voltage range0 V to 320 V
-
Target ApplicationResidential air conditioning: Smart (IoT) and efficient cooling; Energy Storage Systems; Motor Control; Servo motor drive and control; Photovoltaic
-
TopologyB6 Bridge
| Recommended | |
|
OPN
|
|
| Product Status | active and preferred |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | N/A |
| Packing Type | N/A |
| Moisture Level | N/A |
| Moisture Packing | N/A |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | No |
|
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 0 |
| Packing Type | |
| Moisture Level | - |
| Moisture Packing | |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Test platform for 3-ph half-bridge (B6)
- Power board with air-cooled heatsink
- Capacitor board for inverter current
- Isolated gate driver board
- Complete design files for download
Benefits
- Virtual design for SiC based B6 inverter
- Layout and heatsink design guidance
- High efficiency
- Smooth switching waveforms
- Supports KIT_XMC4400_DC_V drive card
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.