EVAL_10KW_B6_SIC400V
Active and preferred

EVAL_10KW_B6_SIC400V

Three-phase half-bridge (B6) topology with 400 V CoolSiC™ G2

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL_10KW_B6_SIC400V
EVAL_10KW_B6_SIC400V


Product details

  • Board Name
    EVAL_10KW_B6_SIC400V
  • Board Type
    Virtual Design
  • Configuration
    B6
  • Family
    MOSFET
  • Frequency range
    7 kHz to 10 kHz
  • Input Type
    DC
  • Interfaces
    KIT_XMC4400_DC_V drive card
  • Pout max
    10000 W
  • Supply Voltage range
    0 V to 320 V
  • Target Application
    Residential air conditioning: Smart (IoT) and efficient cooling; Energy Storage Systems; Motor Control; Servo motor drive and control; Photovoltaic
  • Topology
    B6 Bridge

OPN
Product Status active and preferred
Infineon Package --
Package Name N/A
Packing Size N/A
Packing Type N/A
Moisture Level N/A
Moisture Packing N/A
Lead-free No
Halogen Free No
RoHS Compliant No

Product Status
Active
Infineon Package --
Package Name -
Packing Size 0
Packing Type
Moisture Level -
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
The EVAL_10KW_B6_SIC400V uses a B6 inverter with isolated gate driver used for driving motors, supporting both ACIM and PMSM up to 10 kW. It utilizes the CoolSiC™ MOSFET 400 V G2 in a B6 configuration, allowing for power level fine-tuning.The kit includes a power board, a capacitor board, and a gate driver board, enabling designers and researchers to evaluate them in a working setup and adapt the circuits according to their specific needs.

Features

  • Test platform for 3-ph half-bridge (B6)
  • Power board with air-cooled heatsink
  • Capacitor board for inverter current
  • Isolated gate driver board
  • Complete design files for download

Benefits

  • Virtual design for SiC based B6 inverter
  • Layout and heatsink design guidance
  • High efficiency
  • Smooth switching waveforms
  • Supports KIT_XMC4400_DC_V drive card
Documents

Design resources

Developer community