SLI security controllers optimized for automotive applications
32-bit and 16-bit security controllers for automotive communications (eSIM, V2V, V2I, V2X)
We combined our expertise in security technologies, telecommunication services and the automotive industry to develop a family of embedded universal integrated circuit cards (eUICC) specifically to meet this challenge. Our SLI 97 SOLID FLASH™ and SLI 76 families fulfill all security and quality requirements across the complete value chain for embedded SIMs (eUICC) in harsh automotive environments.
These 16-bit and 32-bit security controllers are optimized for automotive applications such as eCall and connected car services. Qualified according to AEC-Q100, they support an extended temperature range and the highest quality standards. Exhaustive quality processes are geared towards minimal failure rates. And they also come with extensive documentation.
At a glance
Providing a set of hardware crypto-coprocessors and Common Criteria EAL 5+ High certification, making it a perfect solution for security-critical embedded SIM (eSIM)
- High-performance 32-bit ARM® SecurCore® SC300™ processor
- Extended temperature range from -40° to 105°C and high endurance in demanding automotive environments
- Up to 1 MB SOLID FLASH™ memory, allowing fast prototyping and shortening time-to-market for device manufacturers
- Set of hardware crypto-coprocessors supporting all relevant crypto schemes
- Wide range of interfaces, including ISO7816, SWP, USB, I2C and SPI, to address a large variety of industrial and automotive applications
- Common Criteria EAL 5+ (High) certification
- AEC-Q100 qualification
- 16-bit security cryptocontroller
- Extended temperature range from -40° to 105°C and high endurance in demanding automotive environments
- Up to 504 KB SOLID FLASH™ memory
- Symmetric and asymmetric crypto-processors
- ISO7816 interface
- AEC-Q100 qualification