Optimized for high-power applications
Optimized for high-power applications
Optimized for high-power applications
TO-Leadless is optimized to handle currents of up to 300 A, increasing power density with a substantial reduction in footprint. A footprint reduction of 30 percent compared to D²PAK, together with a height reduction of 50 percent, results in an overall space saving of 60 percent enabling much more compact designs.
Optimized for better thermal cycling on board (TCoB) robustness
Optimized for better thermal cycling on board (TCoB) robustness
Optimized for better thermal cycling on board (TCoB) robustness
TOLG package offers a compatible footprint to the TO-Leadless package with the additional feature of gullwing leads resulting in 2x higher TCoB performances compared to TO-Leadless. This package is excellent in performance on aluminum insulated metal substrate boards (Al-IMS).
Optimized for superior thermal performance
Optimized for superior thermal performance
Optimized for superior thermal performance
TOLT is the TO-Leaded top-side cooling package within the TOLx family. With top-side cooling, the drain is exposed at the surface of the package allowing for 95 percent of the heat to be dissipated directly to the heatsink, achieving 20 percent better RthJA and 50 percent improved RthJC compared to the TOLL package. With bottom-side cooling packages, like the TOLL or the D²PAK, the heat is dissipated via the PCB to the heatsink resulting in high power losses.
The TOLx package family - Infineon's power MOSFETs in TOLL, TOLG, and TOLT
- Low RDS(on)
- High current rating
- Lower ringing and voltage overshoot compared to D²PAK
- Reduction in conduction losses
- High power density
- System efficiency
- Extended liftime
- High efficiency by lower switching losses and lower EMI
- Light electric vehicles
- E-scooter
- E-bikes
- Battery management system
- Hotswap
- Power and gardening tools
- Drones
- Robotics
- Key feature: 60% board space reduction compared to D²PAK 7-pin
- Key benefit: high power density
- Key feature: 60% board space reduction compared to D²PAK 7-pin
- Key benefit: high power density and superior thermal cycling on board (TCoB) performance
- Key feature: top-side cooling negative stand-off
- Key benefit: excellent thermal performance minmizing thermal resistance to heatsink
Comparing TOLL & TOLG Cooling concept of TO-Leadless and TO-Leaded with gullwing
Comparing TOLL & TOLG Cooling concept of TO-Leadless and TO-Leaded with gullwing
Comparing TOLL & TOLG Cooling concept of TO-Leadless and TO-Leaded with gullwing
With TOLL/TOLG board mounting, the heat is dissipated through the PCB to the heatsink. Due to the PCB thermal resistance, power losses occur. TOLL is recommended for FR4 and CU-based IMS boards and TOLG is recommended for Al-IMS boards
Cooling concept of TO-Leadless and TO-Leaded top-side cooling
Cooling concept of TO-Leadless and TO-Leaded top-side cooling
Cooling concept of TO-Leadless and TO-Leaded top-side cooling
With top-side cooling setup, the drain pad is exposed on the top of the package allowing the majority of the heat to be dissipated into a top-mounted heatsink.
This pulls heat away from the PCB resulting in at least 20 percent better RthJA compared to standard over-molded TOLL.
In this webinar, Infineon's expert, Francesca Pastorelli, explains how to select the right power MOSFET package for your design. Participants learn how to overcome challenges like thermal behavior, high current, and high power density in SMPS, BMS, and motor drive applications using Infineon’s newly released packages for power MOSFETs from 20 V to 300 V.
The TOLx package family - Infineon's power MOSFETs in TOLL, TOLG, and TOLT
- Low RDS(on)
- High current rating
- Lower ringing and voltage overshoot compared to D²PAK
- Reduction in conduction losses
- High power density
- System efficiency
- Extended liftime
- High efficiency by lower switching losses and lower EMI
- Light electric vehicles
- E-scooter
- E-bikes
- Battery management system
- Hotswap
- Power and gardening tools
- Drones
- Robotics
- Key feature: 60% board space reduction compared to D²PAK 7-pin
- Key benefit: high power density
- Key feature: 60% board space reduction compared to D²PAK 7-pin
- Key benefit: high power density and superior thermal cycling on board (TCoB) performance
- Key feature: top-side cooling negative stand-off
- Key benefit: excellent thermal performance minmizing thermal resistance to heatsink
Comparing TOLL & TOLG Cooling concept of TO-Leadless and TO-Leaded with gullwing
Comparing TOLL & TOLG Cooling concept of TO-Leadless and TO-Leaded with gullwing
Comparing TOLL & TOLG Cooling concept of TO-Leadless and TO-Leaded with gullwing
With TOLL/TOLG board mounting, the heat is dissipated through the PCB to the heatsink. Due to the PCB thermal resistance, power losses occur. TOLL is recommended for FR4 and CU-based IMS boards and TOLG is recommended for Al-IMS boards
Cooling concept of TO-Leadless and TO-Leaded top-side cooling
Cooling concept of TO-Leadless and TO-Leaded top-side cooling
Cooling concept of TO-Leadless and TO-Leaded top-side cooling
With top-side cooling setup, the drain pad is exposed on the top of the package allowing the majority of the heat to be dissipated into a top-mounted heatsink.
This pulls heat away from the PCB resulting in at least 20 percent better RthJA compared to standard over-molded TOLL.
In this webinar, Infineon's expert, Francesca Pastorelli, explains how to select the right power MOSFET package for your design. Participants learn how to overcome challenges like thermal behavior, high current, and high power density in SMPS, BMS, and motor drive applications using Infineon’s newly released packages for power MOSFETs from 20 V to 300 V.