IMW65R107M1H
not for new design
RoHS Compliant
Lead-free

IMW65R107M1H

CoolSiC™ MOSFET 650V – SiC MOSFET delivering reliable and cost-effective performance in TO247 3–pin package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IMW65R107M1H
IMW65R107M1H


Product details

  • ID (@25°C) max
    48 A
  • Mounting
    THT
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    TO247
  • Polarity
    N
  • Ptot max
    75 W
  • Qualification
    Industrial
  • RDS (on) (@ Tj = 25°C) max
    142 mΩ
  • RDS (on) (@ Tj = 25°C)
    108 mΩ
  • Technology
    CoolSiC™ G1
  • VDS max
    650 V

OPN
IMW65R107M1HXKSA1
Product Status not for new design
Infineon Package
Package Name TO247
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT

Product Status not for new design
Infineon Package
Package Name TO247
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT
CoolSiC™ MOSFET technology leverages the strong physical characteristics of silicon carbide, adding unique features that increase the device performance, robustness, and ease of use. The IMW65R107M1H CoolSiC™ MOSFET 650V is built on a state-of-the-art trench semiconductor, optimized to allow no compromises in getting both the lowest losses in the application and the highest reliability in operation. This SiC MOSFET comes in a TO247 3-pin package with a cost-effective performance.

Features

  • 1st generation CoolSiC™
  • low gate charge
  • low stored energy in COSS
  • negligable Qrr
  • flat COSS
  • flat RDS(on) over temperature

Benefits

  • higher efficiency in hard switching
  • higher efficiency in soft switching
  • hard commutation on body diode
  • high reliability
Documents

Design resources

Developer community