IKD06N60R
Active
RoHS Compliant

IKD06N60R

600 V IGBT with anti-parallel diode in TO-252-3 package
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IKD06N60R
IKD06N60R
ea.


Product details

  • Eoff (Hard Switching)
    0.22 mJ
  • Eon
    0.11 mJ
  • IC (@ 100°) max
    6 A
  • IC (@ 25° ) max
    12 A
  • ICpuls max
    18 A
  • IF max
    12 A
  • IFpuls max
    18 A
  • Irrm
    12 A
  • Package
    DPAK (TO-252-3)
  • Ptot max
    100 W
  • QGate
    48 nC
  • Qrr
    370 nC
  • RGint
    0 Ω
  • RG
    23 Ω
  • Soft Switching
    No
  • Switching Frequency
    RC Drives Series 2-20 kHz
  • Switching Frequency range
    2 kHz to 20 kHz
  • td(off)
    127 ns
  • td(on)
    12 ns
  • Technology
    IGBT RC Drives
  • tf
    152 ns
  • tr
    7 ns
  • tSC
    5 µs
  • VCE(sat)
    1.65 V
  • VCE max
    600 V
  • VF
    1.7 V

OPN
IKD06N60RATMA1
Product Status active
Infineon Package
Package Name DPAK
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name DPAK
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The RC-Drives 600 V , 6 A hard-switching TRENCHSTOP™ IGBT3 with integrated reverse conducting diode in a TO-252-3 package has been developed as a cost optimized solution for sensitive consumer drives market.

Features

  • Optimized parameters
  • lower switching losses
  • Operating range of DC to 30 kHz
  • Max junction temperature 175°C
  • Short circuit capability of 5µs
  • Very tight parameter distribution
  • Best in class current performance
  • Best in class package size performance
  • Smooth switching performance
  • Low EMI levels

Benefits

  • Excellent cost/performance
  • Outstanding temperature stability
  • Very good EMI behavior
  • Up to 60% space saving on the PCB
  • Higher reliability
  • monolithically int. IGBT&diode
  • less thermal cycling
Documents

Design resources

Developer community