UIO STICK V2
Active and preferred

UIO STICK V2

uIO-Stick v2 is an interface device for controlling Infineon boards/kits during run time
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

UIO STICK V2
UIO STICK V2
ea.


Product details

  • Board Type
    Evaluation Board
  • Family
    MOTIX™ MCU | 32-bit motor control SoC
  • Input Type
    DC
  • Interfaces
    CAN
  • Output Voltage range
    3.3 V to 12 V
  • Qualification
    Automotive
  • Sub Application
    Establish communication between Infineon device and PC

OPN
UIOSTICKV2TOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The uIO-Stick v2 connects to Infineon boards via single pins or a 16-pin connector for easy access to the microcontroller. It supports BSL for MOTIX™ MCU and LITIX™ Interior devices, which feature built-in boot strap loader (BSL) for programming via UART over CAN or UART over LIN. Acting as a PC interface, the uIO-Stick v2 manages BSL protocols and layers, enabling access to BSL functions of supported MCUs.

Features

  • Communication with the device via CAN
  • USB HID device (no additional driver)
  • 3 on-board status LEDs
  • BSL communication with TLE988x/9x

Benefits

  • Easy interface to the microcontroller

Applications

Documents

Design resources