REF_WLCAUTO_TX15W_C1
Qi v1.3 EPP free position transmitter
REF_WLCAUTO_TX15W_C1 is a highly integrated Qi v1.3 EPP transmitter design. This reference board operates with an automotive battery input voltage between 9 V-18 V, supporting reverse polarity protection and auto transients. On-chip LIN or serial interfaces can be used to communicate with the host system for additional functionality. Additional features of AUTOSAR, CAN and NFC can be supported with an external MCU such as TRAVEO™ II or PSoC™.
Summary of Features
- Supports BPP, PPDE and custom protocol
- Input voltage 4.5–24 V (40 V tolerant)
- Output power: 15 W Qi EPP free position
- Integrated buck-boost controller
- Integrated gate drivers
- Slew rate and dithering controls
- UVLO, OVP, OCP and OTP protections
- LIN and host interface
- In-built LIN interface
- External LIN transceiver
- Interface to external MCU over I2C
- 68 QFN (10x10 mm) automotive grade
Benefits
- Scalable solution for in-cabin charging
- Qi stack with library support
- Fixed frequency operation for low EMI
- Configurable gate drivers for EMC
- Configurable FOD and protections
- ModusToolbox™ code examples
List of components
• RF Schottky diode - BAT5404WH6327XTSA1
• Automotive OptiMOS™ MOSFET - IAUC60N04S6L045HATMA1
• Automotive OptiMOS™ MOSFET - IAUC120N06S5N017
• Automotive OptiMOS™ MOSFET - IPG20N10S4L22ATMA1
• OPTIREG™ switcher - TLS4120D0EPV50XUMA1
• OPTIGA™ Trust Charge Auto - SLS32AIA020U2USON10XTMA2
• Automotive LIN transceiver - TLE7258LEXUMA1
Potential Applications
