REF_WINLIFT_TLE9855
Active and preferred

REF_WINLIFT_TLE9855

Window lift reference design with MOTIX™ 32-bit motor control SoC
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

REF_WINLIFT_TLE9855
REF_WINLIFT_TLE9855
ea.


Product details

  • Board Type
    Reference Board
  • Family
    SSO8 with OptiMOS™ 6, MOTIX™ MCU | 32-bit motor control SoC, Double Hall sensor
  • Input Type
    DC
  • Qualification
    Automotive
  • Supply Voltage range
    7 V to 18 V
  • Target Application
    Window lift , 200W BDC motor for 12V application
  • Topology
    H-bridge

OPN
REFWINLIFTTLE9855TOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The reference design is developed for 2-phase automotive window lift systems. It features TLE9855QX (single chip H-bridge motor driver), IPZ40N04S5-3R1 (OptiMOS™ 5 40V MOSFET in compact 3.3x3.3mm package) and TLE4966G (integrated circuit double Hall-effect sensor). The reference design is optimized in terms of EMC and thermal behaviour. It includes extensive support material including layout and schematic files, EMC tests and thermal analysis.

Features

  • Reference for EMC and board size
  • Optimized BOM and PCB size
  • Power capability up to 200W
  • SWD port for debug connection
  • LIN, panel, monitoring connector
  • High-temperature PCB, 2-layer copper
  • Small 90x55 mm PCB size
  • Extensive documentation including
  • Layout files and schematics
  • Getting started and design guide
  • Hardware design guideline
  • EMC report

Benefits

  • Reduced time to market
  • Minimal BOM and reduced PCB size
  • State of the art components
  • Scalability of the device

Applications

Documents

Design resources

Diagrams

ref winlift tle9855
ref winlift tle9855
ref winlift tle9855 ref winlift tle9855 ref winlift tle9855
REF-WINLIFT-TLE9855-diagram REF-WINLIFT-TLE9855-diagram REF-WINLIFT-TLE9855-diagram