REF_WINLIFT_TLE9855
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeReference Board
-
FamilySSO8 with OptiMOS™ 6, MOTIX™ MCU | 32-bit motor control SoC, Double Hall sensor
-
Input TypeDC
-
QualificationAutomotive
-
Supply Voltage range7 V to 18 V
-
Target ApplicationWindow lift, 200W BDC motor for 12V application
-
TopologyH-bridge
| Recommended | ||
|
OPN
|
REFWINLIFTTLE9855TOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
| Country of Assembly (CoA) |
DE
|
|
| Country of Diffusion (CoD) |
DE
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
DE
|
| Country of Diffusion (CoD) |
DE
|
Features
- Reference for EMC and board size
- Optimized BOM and PCB size
- Power capability up to 200W
- SWD port for debug connection
- LIN, panel, monitoring connector
- High-temperature PCB, 2-layer copper
- Small 90x55 mm PCB size
- Extensive documentation including
- Layout files and schematics
- Getting started and design guide
- Hardware design guideline
- EMC report
Benefits
- Reduced time to market
- Minimal BOM and reduced PCB size
- State of the art components
- Scalability of the device
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Diagrams