REF_SSR_AC_DC_2A
Active and preferred

REF_SSR_AC_DC_2A

Solid-state relay reference design: 2 A / 250 V AC or 350 V DC featuring overcurrent and overtemperature protections
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

REF_SSR_AC_DC_2A
REF_SSR_AC_DC_2A
ea.


Product details


OPN
REFSSRACDC2ATOBO1
Product Status active and preferred
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock

Features

  • Bidirectional MOSFET switch
  • AC and DC operation
  • External TVS clamping diode
  • SJ MOSFET w. embedded temperature sensor
  • Overtemperature protection
  • Shunt based overcurrent protection
  • Isolated gate driver

Benefits

  • Small form factor
  • Enhanced reliability and safety
  • Galvanic isolation up to 5.7 kV rms
  • Fast switch off (<10us)
  • Arc-free switching
  • No separate output bias supply needed

Applications

Documents

Design resources