REF_LLC_BUCK_4CH_320W
Active and preferred

REF_LLC_BUCK_4CH_320W

320W high power LED driver with four constant current output channels

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

REF_LLC_BUCK_4CH_320W
REF_LLC_BUCK_4CH_320W


Product details

  • Board Type
    Reference Board
  • Family
    LED Driver
  • Input Type
    AC, DC
  • Output Current range
    0 A to 1.5 A
  • Output Voltage range
    3 V to 71 V
  • Pout max
    320 W
  • Qualification
    Standard
  • Supply Voltage range
    90 V to 277 V
  • Target Application
    LED Lighting, Lighting
  • Topology
    Buck, LLC, PFC

OPN
REFLLCBUCK4CH320WTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The four-channel reference design features a dual-stage half-bridge LLC and separated PFC stage, providing high-precision constant voltage output with deep dimming and flicker-free light on the secondary side. It offers significant cost savings, scalability, and low input current total harmonic distortion (iTHD less than 15%) across a universal input voltage range.

Features

  • 320W high-power design
  • High performance LLC design
  • Up to 1.5A average output current per channel
  • PWM dimming input with 250Hz to 20kHz PWM dimming frequency
  • Analog dimming 100 to 12.5%
    PWM dimming 12.5 to 0.5% with 3.4kHz flicker-free modulation

Benefits

  • Ready to go AC-DC and DC-DC solution with four channels
  • High efficiency
  • High light quality
  • Balanced BOM performance

Applications

Documents

Design resources