REF_CCG7D_120W
Active and preferred
RoHS Compliant

REF_CCG7D_120W

EZ-PD™ CCG7D automotive rear-seat charging solution demo
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

REF_CCG7D_120W
REF_CCG7D_120W
ea.


Product details

  • Board Type
    Reference Board
  • Configuration
    EZ-PD™ CCG7D 60 W per port with a total module power of 120 W
  • Family
    USB PD Controller
  • Input Type
    DC
  • Output Current max
    3 A
  • Output Voltage range
    5 V to 21.5 V
  • Pout max
    60 W
  • Qualification
    Automotive
  • Sub Application
    Automotive
  • Supply Voltage range
    5 V to 24 V
  • Target Application
    USB PD Controller, Automotive rear-seat charging
  • Topology
    DC-DC converter

OPN
REFCCG7D120WTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size N/A
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 0
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
REF_CCG7D_120W RSC solution reference kit is designed to meet ISO 7637-2 and ISO 16750-2 standards. The automotive RSC solution reference design kit exhibits the features of the EZ-PD™ CCG7D USB Type-C controller with dual PD and buck-boost controllers. It is designed to operate from a 5.5 - 18 VDC and to output between 3.3 to 21 V at 3 A and a maximum of 60 W at each of two output ports.

Features

  • ARM® Cortex® M0+
  • 128 KB flash, 32 KB ROM, 16 KB SRAM
  • 2 Type-C Ports with VCONN FETs
  • I2C interface to system processor / hubs
  • LIN interface for diagnostics
  • Programmable switching frequency
  • Pulse skipping mode (PSM)
  • Force continuous current mode (FCC)
  • Wide input voltage range 4-24 V

Benefits

  • Reduced BOM
  • Reduced design cycle
  • Configurable value-added features (SDK)
  • Programmable power supply (PPS)
  • Dynamic load sharing between ports
  • Granular output power throttling
  • Black box for critical port parameters
  • Alternate mode support for RSE systems
  • Authenticated field firmware upgrades
 

Applications

Documents

Design resources