REF_65W_HFZVS_PAG2
Active and preferred
RoHS Compliant

REF_65W_HFZVS_PAG2

Compact 65 W USB-C PD power adapter
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

REF_65W_HFZVS_PAG2
REF_65W_HFZVS_PAG2
ea.


Product details

  • Board Type
    Reference Board
  • Configuration
    ESD-253, ESD-245, BSS316N, IRS25752LPBF, BSZ0902NS, ISC030N12NM6, GS-065-009-6S-L, CYPAS211A1-32LQXQ, CYPAP212A1-14SXI
  • Family
    USB PD Controller, DC/DC Converter
  • Frequency range
    20 kHz to 180 kHz
  • Input Type
    AC
  • Interfaces
    Type-C *1
  • Output Current max
    3.25 A
  • Output Voltage range
    5 V to 21 V
  • Pout range
    0 W to 65 W
  • Qualification
    Consumer
  • Sub Application
    Power Supplies
  • Target Application
    Power Supplies, USB-C PD Chargers
  • Topology
    Flyback

OPN
REF65WHFZVSPAG2TOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size N/A
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 0
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
REF_65W_HFZVS_PAG2 was developed for a USB-PD charger based on secondary-side controlled ZVS flyback with 100 Vac - 240 Vac operation and output voltage from 5 V to 20 V. The output power is 65 W. The design meet the new EuP Lot6 tiny load requirement. It features the industry’s benchmark uncased power density (32 W/in³) based on EZ-PD™ PAG2-QZ. The design is powered by Infineon CoolGaN™ (GS-065-009-6S-L) with an lossless current sense feature.

Features

  • Best-in-class tiny load efficiency
  • Support laptop peak load
  • High power density (uncased 32 W/in³)
  • Support 65 W output wattage
  • Support PD 3.1 PPS
  • Support BC1.2, Apple charging, and QC5.0
  • Support high frequency operation
  • Wide input operation (100 Vac - 240 Vac)
  • Wide output voltage (5 V- 21 V)
  • Integrate x-cap discharge
  • Integrate Vcc boost converter
  • Support firmware upgrade over CC lines

Benefits

  • Highly integrated system solution
  • Meet DoE VI and CoC Tier2
  • Meet IEC62368 x-capacitor discharge
  • Meet EuP Lot6 (250mW) tiny load
  • Low standby power consumption <30 mW
  • Support firmware upgrade over USB-C
  • Capable of upgrading to PD 3.2 AVS
Documents

Design resources