REF-ISOPLCSSR24V Isolated Digital Output Ref Board: 2x ITS6035S, 1x 4DIR2400H, TLS810 for 2x 24V digital outputs
Overview
The board combines two Infineon ProFET™ ITS6035S with a digital Isolator 4DIR2400H for two 24 V digital outputs with a current capability up to 4 A DC. The reference board supports two high-side power switches with integrated diagnosis and withstands up to 5700 Vrms isolation voltage suitable for safety isolation.
Summary of Features
- 2-channel high side switch module
- User-adjustable current limit
- Short-circuit protection
- Overtemperature protection
- Synchronized discharge
- Galvanic input/output isolation
- Diagnosis feedback
- +3.3V logic supplies on board
- Signal level 3.3V configurable
- Static ON/OFF with jumper
- High-side switch for industry
- Robust power switching solution
Benefits
- Galvanic isolation for safety
- Precise current monitoring
- Versatile input voltage

Diagrams

Support