REF-ICL5102HV-U150W
150W LED driver PFC/LCC evaluation board with ICL5102HV
This PFC+LCC LED driver board is designed to demonstrate the superior performance of ICL5102HV, which is a LED controller IC for lighting application up to 480VAC. It has superior THD performance of <10% at 30% load. Infineon’s coreless transformer technology is utilized for a real high frequency and rugged MOSFET drive. The PFC + LCC/LLC controller and driver are integrated in one package, allowing for a reduced number of components and cost savings. ICL5102HV is also equipped with rich protection features.
The designed board has an input voltage of : 277~ 528VAC. The and LED voltage ranges from : 17 to ~48V with LED current between 3A and 30mA. The LCC frequency ranges from 40kHz to 130kHz. The efficiency is >92% at full load. The THD performance complies with EN 61000-3-2 Cclass C and EMI follows EN 55015.
List of components:
Summary of Features
- Boost PFC + LCC topology
- 800V bus voltage
- Single-side PCB
- Synchronous rectification at LCC output
- Current transformer used to pass the LCC transformer output current information to its primary side
Benefits
- Wide output voltage range which cannot be done by LLC
- Cover applications up to 528VAC
- Cost savings
- Better efficiency from synchronous rectification
- Fast output response
Potential Applications



