REF-ICL5102HV-U150W
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeDemo Board
-
FamilyLED Driver
-
Frequency range47 Hz to 63 Hz
-
Go-wider-BoardYes
-
Input TypeAC
-
Output Current range0.03 A to 3 A
-
Output Voltage range17 V to 48 V
-
Pout range0.5 W to 144 W
-
Product NameREF-ICL5102HV-U150W
-
QualificationIndustrial
-
Supply Voltage range277 V to 528 V
-
Target ApplicationLighting, Power Supplies, E-Bikes & Small E-Vehicles, LED Lighting
-
TopologyPFC, Resonant Half Bridge
|
OPN
|
REFICL5102HVU150WTOBO1 |
|---|---|
| Product Status | not for new design |
| Infineon Package | N/A |
| Package Name | N/A |
| Packing Size | N/A |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | No |
| Country of Assembly (CoA) |
RS
|
| Country of Diffusion (CoD) |
RS
|
|
|
|
| Product Status | not for new design |
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 0 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
RS
|
| Country of Diffusion (CoD) |
RS
|
Features
- Boost PFC + LCC topology
- 800V bus voltage
- Single-side PCB
- Synchronous rectification at LCC output
- Current transformer used to pass the LCC transformer output current information to its primary side
Benefits
- Wide output voltage range which cannot be done by LLC
- Cover applications up to 528VAC
- Cost savings
- Better efficiency from synchronous rectification
- Fast output response
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.