REF-15W_CE1K0 ADAPTER
on request

REF-15W_CE1K0 ADAPTER

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

REF-15W_CE1K0 ADAPTER
REF-15W_CE1K0 ADAPTER


Product details

  • Board Type
    Reference Board
  • Family
    MOSFET, Power Controller (PWM, PFC)

OPN
REF15WCE1K0ADAPTERTOBO1
Product Status on request
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No

Product Status on request
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
15W Reference design for flyback Smart Phone/Tablet (5V/3A) 15W 5.0V high efficiency USB adapter reference design board using Infineon Quasi-Resonant PWM IC ICE2QS03G with CoolMOS™ IPS65R1K0CE (IPAK) and secondary side synchronous rectification IC with OptiMOS™ BSC067N06LS3 G (ThinPAK) in a small form factor, high efficiency and various mode of protections for a high reliable system.

Features

  • Low power charger with an output of 15W at 5V out and 3.0A maximum output current
  • Quasi-resonant Flyback topology
  • Switching Frequency:   55-110kHz
  

Benefits

  • Higher efficiency due to lower switching loss
  • Topology enables higher switching frequency operation
  • Small form factor
  • Higher power density chargers

Applications

Documents

Design resources