REF-15W ADAPTER
on request

REF-15W ADAPTER

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

REF-15W ADAPTER
REF-15W ADAPTER


Product details

  • Board Type
    Reference Board
  • Family
    Diode (Si, SiC), MOSFET, Power Controller (PWM, PFC)
  • Input Type
    DC, AC
  • Mounting
    SMD
  • Output Current
    3 A
  • Output Voltage
    5 V
  • Pout
    15 W
  • Product Name
    Reference Board REF-15W ADAPTER
  • Qualification
    Consumer
  • Supply Voltage range
    85 V to 265 V
  • Target Application
    Power Supplies
  • Topology
    Flyback

OPN
REF15WADAPTERTOBO1
Product Status on request
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No

Product Status on request
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
15W 5V Slim Adapter Reference BoardThis is a 15W 5.0V/3.0A USB adapter reference design using Quasiresonant PWM IC ICE2QS03G , CoolMOS™ IPU60R950C6 (IPAK), OptiMOS™ BSC067N06LS3G and high Speed Switching Diode BAS21-03W in a slim plug form factor with various mode of protections.

Features

  • Output Overshoot / Undershoot during Dynamic Load : ±2%
  • Maximum input power (Peak Power) for full input range : < ±5% of input power
  • Efficiency > 80% @ Active mode average efficiency (25%, 50%, 75% & 100% load)
  • Standby : < 50mW @ no load

Benefits

  • Slim plug size form factor to enable 15W power rating
  • Introduce IPAK Package into slim adapter system solution

 

Applications

Documents

Design resources