REF-10W ADAPTER
on request

REF-10W ADAPTER

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

REF-10W ADAPTER
REF-10W ADAPTER


Product details

  • Applications
    Adapter
  • Board Type
    Reference Board
  • ccm operation
    No
  • Device
    ICE2QS03G
  • Family
    Power Controller (PWM, PFC), MOSFET
  • Full Power
    10.5
  • Gen
    2
  • Inductance
    1600uH
  • Input Voltage range
    wide
  • Input Voltage range
    90 V to 264 V
  • Iout (1)
    2,1
  • Isolated
    Yes
  • Language
    SPICE
  • Mode
    QR
  • Number of Outputs
    1
  • Package
    DSO-8
  • PowerESIM
    Yes
  • Product Category
    Evaluation Boards
  • Remark
    very compact design
  • Stand-by max (@ Vin 115V)
    29
  • Stand-by max (@ Vin 230V)
    31
  • Stand-by max (@ max Vin (typ.300V))
    34
  • transformer footprint
    E13
  • Type
    IC only
  • Vout (1)
    5

OPN
REF10WADAPTERTOBO1
Product Status on request
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No

Product Status on request
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
10W 5V Mini USB Adapter Reference BoardThis is a 10.5W 5.0V USB adapter reference design using Infineon Quasiresonant PWM IC ICE2QS03G and CoolMOS™ IPU60R950C6 (IPAK) in a small form factor with various mode of protections for a high reliable system.

Features

  • Plug size adapter design
  • Input Standby Power <40mW
  • Average efficiency of 80%
  • Output Overshoot/Undershoot dynamic load response ±2%

Benefits

  • Elimination of common mode choke and passed conducted emissions EN55022 (CISPR 22) class B with >6dB margin

Applications

Documents

Design resources

Diagrams

10W-Adapter-reference-design-2
10W-Adapter-reference-design-2
10W-Adapter-reference-design-2 10W-Adapter-reference-design-2 10W-Adapter-reference-design-2
10W-Adapter-reference-design-3 10W-Adapter-reference-design-3 10W-Adapter-reference-design-3