EVAL_XDPP1140_FBFB_50V
Active and preferred
RoHS Compliant

EVAL_XDPP1140_FBFB_50V

Isolated -48 V to 50 V digital power supply using XDPP1140 evaluation board

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL_XDPP1140_FBFB_50V
EVAL_XDPP1140_FBFB_50V


Product details

  • Board Type
    Evaluation Board
  • Configuration
    XDPP1140-100B, 2EDF7275K, BSC110N15NS5, ISC031N08NM6
  • Description
    Isolated -48 V to 50 V digital power supply using XDPP1140 evaluation board
  • Family
    DC-DC Converter
  • Frequency range
    140 kHz to 140 kHz
  • Input Type
    DC
  • Mounting
    Standoffs
  • Output Current max
    15 A
  • Output Voltage range
    25 V to 55 V
  • Pout range
    0 W to 750 W
  • Qualification
    Industrial
  • Sub Application
    Industrial
  • Supply Voltage range
    -36 V to -60 V
  • Target Application
    Telecom
  • Topology
    Full Bridge

OPN
EVALXDPP1140FBFB50VTOBO1
Product Status active and preferred
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The EVAL_XDPP1140_FBFB_50V is an evaluation board for telecom isolated DC-DC power solution, using XDPP1140 digital power controller. The input voltage range is -36 V to -60 V DC. The nominal output voltage is 50 V, with a maximum output current of 15 A, corresponding to a maximum output power of 750 W. The peak efficiency is above 96%.

Features

  • Digital control isolated DCDC converter
  • Voltage mode control with flux balancing
  • Fast line and load transient response
  • PMBus™ and I2C communication
  • Active current sharing between modules
  • Smoother pre-bias start-up
  • Output voltage accuracy +/-1%

Benefits

  • Configurable with XDP™ Designer
  • Allows FW-based customization
  • Best-in-class feed-forward response
  • Configurable output voltage
  • Accurate telemetry for protection
Documents

Design resources