EVAL_XDPP1140_FBFB_50V
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
ConfigurationXDPP1140-100B, ISC031N08NM6, BSC110N15NS5, 2EDF7275K
-
DescriptionIsolated -48 V to 50 V digital power supply using XDPP1140 evaluation board
-
FamilyDC-DC Converter
-
Frequency range140 kHz to 140 kHz
-
Input TypeDC
-
MountingStandoffs
-
Output Current max15 A
-
Output Voltage range25 V to 55 V
-
Pout range0 W to 750 W
-
QualificationIndustrial
-
Sub ApplicationIndustrial
-
Supply Voltage range-36 V to -60 V
-
Target ApplicationTelecom
-
TopologyFull Bridge
| Recommended | ||
|
OPN
|
EVALXDPP1140FBFB50VTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Digital control isolated DCDC converter
- Voltage mode control with flux balancing
- Fast line and load transient response
- PMBus™ and I2C communication
- Active current sharing between modules
- Smoother pre-bias start-up
- Output voltage accuracy +/-1%
Benefits
- Configurable with XDP™ Designer
- Allows FW-based customization
- Best-in-class feed-forward response
- Configurable output voltage
- Accurate telemetry for protection
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.