Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
EVAL_HB_2EDL803X_G4C
END OF LIFE
discontinued
RoHS Compliant

EVAL_HB_2EDL803X_G4C

END OF LIFE
Evaluation board for EiceDRIVER™ 2EDL803x-G4C

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL_HB_2EDL803X_G4C
EVAL_HB_2EDL803X_G4C


Product details

  • Board Type
    Evaluation Board
  • Configuration
    2EDL8034-G4C, BSC040N10NS5
  • Family
    EiceDRIVER™ Gate Driver
  • Frequency max
    200 kHz
  • Input Type
    DC
  • Input Voltage range
    36 V - 75 V
  • Interfaces
    Connector
  • Output Current max
    8 A
  • Output Voltage max
    20 V
  • Qualification
    Industrial
  • Sub Application
    Power supply, SMPS switch mode power supply, Telecom
  • Target Application
    Industrial, Power Supplies
  • Topology
    Half Bridge

OPN
EVALHB2EDL803XG4CTOBO1
Product Status discontinued
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes

Product Status discontinued
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The board features the EiceDRIVER™ 2EDL803x-G4C, a junction-isolated high-side and low-side gate driver IC. It provides access to each pin for probing various IC characteristics like propagation delay, rise time, fall time, and boot diode characteristics. The open-loop buck topology demonstrates the half-bridge driving capability, enabling user-defined gate drive waveforms and evaluation of various MOSFETs, reducing design and validation time.

Features

  • Evaluation board for EiceDRIVER™ gate driver IC 2EDL8033-G4C and 2EDL8034-G4C
  • Independent low-side and high-side gate drives
  • Wide input voltage range from 36 V to 75 V
  • Supports evaluation of basic buck topology

Benefits

  • SMA connectors for easy connection to waveform generator
  • Large buck inductor to evaluate wide range of frequencies and duty cycle
  • Various MOSFET package selection
  • Easy access to each pins of the driver

Applications

Documents

Design resources

Developer community