EVAL_HB_2EDL803X_G4C
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
Configuration2EDL8034-G4C, BSC040N10NS5
-
FamilyEiceDRIVER™ Gate Driver
-
Frequency max200 kHz
-
Go-wider-BoardYes
-
Input TypeDC
-
Input Voltage range36 V - 75 V
-
InterfacesConnector
-
Output Current max8 A
-
Output Voltage max20 V
-
QualificationIndustrial
-
Sub ApplicationPower supply, SMPS switch mode power supply, Telecom
-
Target ApplicationIndustrial, Power Supplies
-
TopologyHalf Bridge
|
OPN
|
EVALHB2EDL803XG4CTOBO1 |
|---|---|
| Product Status | discontinued |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Evaluation board for EiceDRIVER™ gate driver IC 2EDL8033-G4C and 2EDL8034-G4C
- Independent low-side and high-side gate drives
- Wide input voltage range from 36 V to 75 V
- Supports evaluation of basic buck topology
Benefits
- SMA connectors for easy connection to waveform generator
- Large buck inductor to evaluate wide range of frequencies and duty cycle
- Various MOSFET package selection
- Easy access to each pins of the driver
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.