EB 2ED2410 3D 1BCDP EiceDRIVER™ APD 2ED2410-EM - 24 V evaluation MOSFET daughterboard, common drain, pre-charging
Overview
This daughterboard belongs to a family of evaluation boards that can be combined with the 2ED2410-EM 24 V evaluation motherboard (EB 2ED2410 3M). These daughterboards are used to address different MOSFET and shunt arrangements typically found in modern automotive power distributions for 12 and 24 V board nets.
This daughterboard EB 2ED2410 3D 1BCDP is addressing one load channel and consisting of two 60 V OptiMOSTM5 power MOSFET (1.1 mOhm) in a back2back common drain configuration. In addition, the load could be pre-charged with a dedicated pre-charge path.
Following other daughterboards are available:
- EB 2ED2410 3D 1BCS: 60 V OptiMOSTM5 power MOSFET (1.1 mOhm), back2back - common source, 0.5 mOhm shunt
- EB 2ED2410 3D 1BCD: 60 V OptiMOSTM5 power MOSFET (1.1 mOhm), back2back - common drain, 0.5 mOhm shunt
- EB 2ED2410 3D 1BCSP: 60 V OptiMOSTM5 power MOSFET (1.1 mOhm), back2back - common source, 0.5 mOhm shunt, with pre-charging
Summary of Features
- Suitable for 12 and 24 V board nets
- Combination with 2ED2410-EM 24 V evaluation motherboard (EB 2ED2410 3M)
- 0,5 mOhm shunt resistor
- 60 V OptiMOSTM5 power MOSFET (1,1 Ohm) suitable for 12 and 24 V board nets
- MOSFET temperature monitoring with NTC resistors
- Dedicated pre-charge path for loads with high input capacitance
- Nominal current up to 20 A continuous or 30 A for 10 min
Support


