DEMO_IMR_PWR_V1
Active and preferred
RoHS Compliant

DEMO_IMR_PWR_V1

Power distribution demo board, used in Infineon Mobile Robot (IMR)

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

DEMO_IMR_PWR_V1
DEMO_IMR_PWR_V1


Product details

  • Board Type
    Demo Board
  • Configuration
    BTS71033-6ESA, IRS25411SPBF, ISC080N10NM6, TDA21490, TLE9351BVSJ, TLF1963TE, TLS208D1EJ V33, XDPE12254C-0000, XMC1404-F064X0200 A
  • Family
    Multichannel SPI switches and controllers, SPOC™ +2
  • Input Type
    DC
  • Qualification
    Consumer
  • Target Application
    Robotics
  • Topology
    DC-DC converter

OPN
DEMOIMRPWRV1TOBO1
Product Status active and preferred
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes

Product Status
Active
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The power distribution demo board solution converts and directs power where it needs to go, with low power losses, and current measurement for all six 5 V output side channels. The solution, which operates as an interleaved buck converter with four phases and handles up to 80 V input voltage, also features a power controller for individual sleep modes, high side switches with diagnosis and protection functions, and a high speed CAN transceiver.

Features

  • Multiphase step-down converter
  • Supports 6 output channels
  • Output current measuring with 16bit ADC
  • Up to 80 V input voltage
  • Interleaved buck converter with 4 phases
  • Power controller for sleep modes
  • High speed CAN transceiver

Benefits

  • Suitable for high input voltage
  • High side safety switch
  • Low power losses
  • Current measure all 6 output channels
Documents

Design resources