DEMO-IDP2308-120W
on request

DEMO-IDP2308-120W

120W digital PFC-LLC converter evaluation board for TV power system and SMPS application

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

DEMO-IDP2308-120W
DEMO-IDP2308-120W


Product details

  • Board Type
    Evaluation Board
  • Family
    DC-DC Converter, MOSFET
  • Input Type
    AC
  • Interfaces
    .dp Interface Board Gen2, .dp Vision GUI
  • Mounting
    SMD
  • Output Current range
    3 A to 3.5 A
  • Output Voltage range
    12 V to 24 V
  • Pout min
    120 W
  • Product Name
    DEMO-IDP2308-120W
  • Qualification
    Industrial, Consumer
  • Supply Voltage range
    85 V to 265 V
  • Target Application
    Power Supplies

OPN
DEMOIDP2308120WTOBO1
Product Status on request
Infineon Package --
Package Name N/A
Packing Size N/A
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No

Product Status on request
Infineon Package --
Package Name -
Packing Size 0
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The evaluation board is a 120W digital PFC-LLC converter with 85V AC~265V AC input and 12V/24V output. It is controlled by Infineon’s 2nd generation XDP™ SMPS digital multi-mode PFC-LLC combo controller IDP2308. The IDP2308 is specially designed for switch mode power supplies used in TV power system and other general SMPS applications.

Features

  • Multi-mode PFC configurable PFC gate driver
  • Synchronous PFC and LLC burst mode control
  • Configurable non-linear LLC VCO curve
  • Configurable soft-start
  • VAC input voltage sensing and X-cap discharge via HV pin

Benefits

  • Integrated 600V startup cell
  • Integrated floating driver based on coreless transformer technology
  • Digital multi-mode operation for higher efficiency curve
  • Supports low stand-by power by means of direct X-cap discharge function and advanced burst mode control
  • Eliminates the auxiliary power supply by means of integrated startup cell and burst mode
  • UART interface for communication and in-circuit configuration
  • Flexible design-in by means of one time programming capability for a wide range of parameters

Applications

Documents

Design resources