DEMO-IDP2308-120W
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
FamilyDC-DC Converter, MOSFET
-
Input TypeAC
-
Interfaces.dp Interface Board Gen2, .dp Vision GUI
-
MountingSMD
-
Output Current range3 A to 3.5 A
-
Output Voltage range12 V to 24 V
-
Pout min120 W
-
Product NameDEMO-IDP2308-120W
-
QualificationIndustrial, Consumer
-
Supply Voltage range85 V to 265 V
-
Target ApplicationPower Supplies
|
OPN
|
DEMOIDP2308120WTOBO1 |
|---|---|
| Product Status | on request |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | N/A |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | No |
|
|
|
| Product Status | on request |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 0 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Multi-mode PFC configurable PFC gate driver
- Synchronous PFC and LLC burst mode control
- Configurable non-linear LLC VCO curve
- Configurable soft-start
- VAC input voltage sensing and X-cap discharge via HV pin
Benefits
- Integrated 600V startup cell
- Integrated floating driver based on coreless transformer technology
- Digital multi-mode operation for higher efficiency curve
- Supports low stand-by power by means of direct X-cap discharge function and advanced burst mode control
- Eliminates the auxiliary power supply by means of integrated startup cell and burst mode
- UART interface for communication and in-circuit configuration
- Flexible design-in by means of one time programming capability for a wide range of parameters
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.