DC-SHIELD_BTN7030
Active and preferred
RoHS Compliant

DC-SHIELD_BTN7030

DC Motor Control Shield with BTN7030-1EPA
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

DC-SHIELD_BTN7030
DC-SHIELD_BTN7030
ea.


Product details

  • Family
    Motor Controller

OPN
DCSHIELDBTN7030TOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The motor control shield with BTN7030-1EPA is designed to drive DC motors in combination with an Arduino compatible baseboard.The shield can be controlled with the general logic IO-Ports of a microcontroller. Either an Arduino Uno R3 or the XMC1100 Boot Kit from Infineon can be used as the master. Another way to control this board is via uIO port using Infineon uIO Stick.

Features

  • 6 – 18 V nominal input (max. 3.8 – 28 V)
  • Typical nominal current 7 A
  • Drive one brushed bi-directional DC motor
  • Drive two uni-directional DC motors
  • Capable of PWM up to 2 kHz
  • Diagnosis with current sense capability
  • Protection e.g. over-temp./-current
  • Current sense accuracy ~ 5%
  • Voltage clamping
  • OFF state diagnosis

Benefits

  • With Arduino Uno R3 or XMC1100 Boot Kit
  • Or control with uIO Stick (uIO port)
  • Testing of half- & full-bridge config.

Applications

Documents

Design resources