DC-SHIELD_BTN7030
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
FamilyMotor Controller
-
Go-wider-BoardYes
| Recommended | ||
|
OPN
|
DCSHIELDBTN7030TOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
DE
|
|
| Country of Diffusion (CoD) |
DE
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
DE
|
| Country of Diffusion (CoD) |
DE
|
Features
- 6 – 18 V nominal input (max. 3.8 – 28 V)
- Typical nominal current 7 A
- Drive one brushed bi-directional DC motor
- Drive two uni-directional DC motors
- Capable of PWM up to 2 kHz
- Diagnosis with current sense capability
- Protection e.g. over-temp./-current
- Current sense accuracy ~ 5%
- Voltage clamping
- OFF state diagnosis
Benefits
- With Arduino Uno R3 or XMC1100 Boot Kit
- Or control with uIO Stick (uIO port)
- Testing of half- & full-bridge config.
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.