ESD227-U1-W01005
Active and preferred
RoHS Compliant
Lead-free

ESD227-U1-W01005

Uni-directional ESD protection device, 5.5 V, 1.4 pF, 01005
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

ESD227-U1-W01005
ESD227-U1-W01005
ea.


Product details

  • CL max
    2 pF
  • CL
    1.4 pF
  • Features
    uni-directional
  • Green
    Halogen free, RoHS compliant
  • IEFT
    60 A
  • IPP
    5 A
  • IR max
    50 nA
  • IR
    0.1 nA
  • Protected Lines
    1
  • Rdyn (forward)
    0.11 Ω
  • Rdyn (reverse)
    0.15 Ω
  • Target Application
    Headset, Button, Audio
  • Vcl typ. reverse (TLP 16A)
    9.5 V
  • Vcl typ. reverse (@16A)
    9.5 V
  • VESD range
    -20 kV to 20 kV
  • VWM range
    0 V to 5.5 V

OPN
ESD227U1W01005E6327XTSA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 15000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 15000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
Low Clamping Voltage, Low Capacitance, Uni Directional ESD/ Transient Protection Diode (TVS: transient voltage suppressor) Uni-directional, 5.5 V, 1.4 pF, 01005, RoHS and Halogen Free compliant
Documents

Design resources

Developer community