LED driver ICs
Smart lighting and power conversion
-
On this page
Browse by category
AC-DC LED driver ICs
Get the right power control for your LED Driver
DC-DC LED driver IC
DC-DC LED driver ICs with efficiency up to 98%, dimming level down to 0.5%
LED dimming interface IC
Coolest dimming solution 0-10 V
Linear LED driver IC
Go for quality with Infineon’s cost-efficient linear LED driver ICs
LITIX™ - Automotive LED Driver IC
Tailor-made LED drivers for automotive lighting applications.
LITIX™ - Automotive LED Driver IC Subfamilies
NFC wireless configuration IC with PWM output
Dual-mode NFC wireless configuration ICs with constant lumen output (CLO) function and PWM output for lighting applications
VCSEL driver
Highly integrated VCSEL driver ICs for small module size and low BOM
About
AC-DC LED driver ICs are ideal for LED drivers and luminaires. Infineon's innovative multi-mode LED driver ICs enable high efficiency, high power factor, and low harmonics. Infineon’s LED drivers offer deep dimming performance (down to 1 %) without flicker. The high level of integration reduces the need for external components. Besides a broad analog LED controller IC portfolio, Infineon’s XDP™ LED Lighting portfolio of digital power technology supports easy designs and simplifies logistics handling, hence saving effort and cost.
DC-DC switch-mode driver ICs enable dual-stage professional lighting systems. Infineon offers a broad portfolio of highly integrated DC-DC LED driver ICs that support currents up to 1.5 A. Infineon’s DC-DC LED drivers offer up to 98% efficiency across a broad operation range. Fast, stable, and efficient regulation enable high light quality with high current precision.
PWM dimming allows for high dimming accuracy converting a 0-10 V analog signal into a PWM dimming signal. Infineon offers fully integrated 0-10 V dimming interface ICs in a 6-pin SOT package to enable small design footprints. The dimmable LED interface ICs can be used to transmit analog voltage-based signals from a 0-10 V dimmer or potentiometer to the dimming circuit. The PWM input of a lighting controller IC in the form of a current-based PWM signal can also be used to drive an external optocoupler. No additional components are necessary, allowing for a very small design footprint.
Infineon’s BCR linear regulators are the perfect fit for LED strip light applications in industrial and automotive areas. BCRs offer an unparalleled low-cost solution with ultra-low external part count and minimized PCB footprint. The new-generation BCR430U and BCR431U linear drivers feature an extra-low voltage drop and smart temperature control.
AC-DC LED driver ICs are ideal for LED drivers and luminaires. Infineon's innovative multi-mode LED driver ICs enable high efficiency, high power factor, and low harmonics. Infineon’s LED drivers offer deep dimming performance (down to 1 %) without flicker. The high level of integration reduces the need for external components. Besides a broad analog LED controller IC portfolio, Infineon’s XDP™ LED Lighting portfolio of digital power technology supports easy designs and simplifies logistics handling, hence saving effort and cost.
DC-DC switch-mode driver ICs enable dual-stage professional lighting systems. Infineon offers a broad portfolio of highly integrated DC-DC LED driver ICs that support currents up to 1.5 A. Infineon’s DC-DC LED drivers offer up to 98% efficiency across a broad operation range. Fast, stable, and efficient regulation enable high light quality with high current precision.
PWM dimming allows for high dimming accuracy converting a 0-10 V analog signal into a PWM dimming signal. Infineon offers fully integrated 0-10 V dimming interface ICs in a 6-pin SOT package to enable small design footprints. The dimmable LED interface ICs can be used to transmit analog voltage-based signals from a 0-10 V dimmer or potentiometer to the dimming circuit. The PWM input of a lighting controller IC in the form of a current-based PWM signal can also be used to drive an external optocoupler. No additional components are necessary, allowing for a very small design footprint.
Infineon’s BCR linear regulators are the perfect fit for LED strip light applications in industrial and automotive areas. BCRs offer an unparalleled low-cost solution with ultra-low external part count and minimized PCB footprint. The new-generation BCR430U and BCR431U linear drivers feature an extra-low voltage drop and smart temperature control.
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Explore our cutting-edge boards & designs
Find our latest simulation models
Discover our Infineon Academy learning platform
Start your designs with our ready-to-use solutions