Thermal interface material (TIM)
Thermal interface material (TIM)
TIM is the abbreviation for Thermal Interface Material
As power density increases, the thermal interface between module and heatsink becomes critical for performance and reliability. TIM 1.0 delivers low thermal resistance and high system reliability while meeting stringent quality requirements. The latest TIM 2.0 further improves heat transfer and long-term stability, enabling higher system output power without requiring a redesign.
- Provides lowest thermal resistance
- Fulfills highest quality standards
- Highest system reliability
- Reproducible thermal performance
- Enables higher output power with TIM 2.0
- No redesign needed for TIM 2.0
Products
About
The Infineon Easy family offers scalable and customizable power modules covering the full power range up to several hundred kilowatts in various voltage classes (i.e. 1200 V). Designed for a wide range of applications such as EV charging, energy storage, UPS, data centers, motor control, HVAC, and renewable energy, these modules deliver superior performance and reliability at system level.
The portfolio supports both silicon (Si) and silicon carbide (SiC), featuring the latest chip technologies including TRENCHSTOP™ IGBT8, CoolMOS™, and CoolSiC™ MOSFET G2. Efficient PressFIT and High Current PressFIT pins further simplify mounting and integration.
For optimized thermal management, Easy modules are offered with pre-applied thermal interface material. The latest phase-change material (PCM) TIM2.0, improves RthJH on module level, enabling higher output power. Thanks to identical mechanical dimensions and integration, switching to TIM 2.0 is a true plug & play experience - no redesign needed.
EconoPACK™ and EconoPIM™ modules feature a cost-effective compact design and allow for simplified and reliable mounting. It is now available with thermal interface material pre-applied.
The EconoPACK™ 4 is our well-known solution for applications where robustness and reliability matter. Now the best becomes even better: EconoPACK™ 4 is now available with thermal interface material pre-applied.
The innovative EconoPACK™+ D-series takes care of reliable and solderless press-in contacts with PressFIT auxiliary terminals. The PressFIT contacts also provide the flexibility for a solder process, if required. The D-series is focused on a rugged and robust module design by injected-molded control and power terminals and ultrasonic-welded power terminals. Now available with thermal interface material pre-applied.
With the EconoDUAL™3 family, we support the complete current ranges from 100 A up to 600A at 600 V / 650 V / 1200 V / 1700 V. Excellent mechanical robustness, power cycling capability, the option of PressFIT pins as well as the availability of TIM makes a reliable, cost-effective solution for applications in drives, CAV, wind turbines, solar, and hybrid vehicles.
Flexibility, optimal electrical performance and highest reliability - these are the keywords for a successful inverter layout. 62 mm modules with pre-applied thermal interface material are the right choice for your design.
Our PrimePACK™ IGBT Modules with TIM increase system reliability and optimize thermal management. In addition, handling in mounting and maintenance can be improved. This reduces process time in manufacturing.
The power block modules in 50, 60, and 70 mm contain thyristors and diodes in the voltage range of 1200 V to 4400 V and a current range of 240 A up to 1100 A. Now Infineon offers these modules with thermal interface material pre-applied to simplify mounting (For details about modules with TIM, please contact your local sales office).
With the release of the new 50 mm modules, we extended our product portfolio of thyristor/diode modules in solder bond technology. Now Infineon Technologies Bipolar offers these modules with thermal interface material pre-applied to simplify mounting.
Our IHM-B IGBT Modules with TIM increases system reliability and optimize thermal management. In addition, handling in mounting and maintenance can be improved. This reduces process time in manufacturing.
The Infineon Easy family offers scalable and customizable power modules covering the full power range up to several hundred kilowatts in various voltage classes (i.e. 1200 V). Designed for a wide range of applications such as EV charging, energy storage, UPS, data centers, motor control, HVAC, and renewable energy, these modules deliver superior performance and reliability at system level.
The portfolio supports both silicon (Si) and silicon carbide (SiC), featuring the latest chip technologies including TRENCHSTOP™ IGBT8, CoolMOS™, and CoolSiC™ MOSFET G2. Efficient PressFIT and High Current PressFIT pins further simplify mounting and integration.
For optimized thermal management, Easy modules are offered with pre-applied thermal interface material. The latest phase-change material (PCM) TIM2.0, improves RthJH on module level, enabling higher output power. Thanks to identical mechanical dimensions and integration, switching to TIM 2.0 is a true plug & play experience - no redesign needed.
EconoPACK™ and EconoPIM™ modules feature a cost-effective compact design and allow for simplified and reliable mounting. It is now available with thermal interface material pre-applied.
The EconoPACK™ 4 is our well-known solution for applications where robustness and reliability matter. Now the best becomes even better: EconoPACK™ 4 is now available with thermal interface material pre-applied.
The innovative EconoPACK™+ D-series takes care of reliable and solderless press-in contacts with PressFIT auxiliary terminals. The PressFIT contacts also provide the flexibility for a solder process, if required. The D-series is focused on a rugged and robust module design by injected-molded control and power terminals and ultrasonic-welded power terminals. Now available with thermal interface material pre-applied.
With the EconoDUAL™3 family, we support the complete current ranges from 100 A up to 600A at 600 V / 650 V / 1200 V / 1700 V. Excellent mechanical robustness, power cycling capability, the option of PressFIT pins as well as the availability of TIM makes a reliable, cost-effective solution for applications in drives, CAV, wind turbines, solar, and hybrid vehicles.
Flexibility, optimal electrical performance and highest reliability - these are the keywords for a successful inverter layout. 62 mm modules with pre-applied thermal interface material are the right choice for your design.
Our PrimePACK™ IGBT Modules with TIM increase system reliability and optimize thermal management. In addition, handling in mounting and maintenance can be improved. This reduces process time in manufacturing.
The power block modules in 50, 60, and 70 mm contain thyristors and diodes in the voltage range of 1200 V to 4400 V and a current range of 240 A up to 1100 A. Now Infineon offers these modules with thermal interface material pre-applied to simplify mounting (For details about modules with TIM, please contact your local sales office).
With the release of the new 50 mm modules, we extended our product portfolio of thyristor/diode modules in solder bond technology. Now Infineon Technologies Bipolar offers these modules with thermal interface material pre-applied to simplify mounting.
Our IHM-B IGBT Modules with TIM increases system reliability and optimize thermal management. In addition, handling in mounting and maintenance can be improved. This reduces process time in manufacturing.
Share in WeChat
Scan the QR code with your WeChat App to share this page.