TLF4949SJ
Active and preferred
RoHS Compliant
Lead-free

TLF4949SJ

The TLF4949 is a monolithic integrated 5V voltage regulator with a very low dropout output.
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLF4949SJ
TLF4949SJ
ea.


Product details

  • Accuracy
    2 %
  • Dropout Voltage
    500 mV
  • Early Warning
    Yes
  • Enable (=Inhibit)
    No
  • Family
    OPTIREG™ linear General Purpose
  • Green
    Halogen free, RoHS compliant
  • Hold
    No
  • Operating Temperature range
    -40 °C to 125 °C
  • Operating Voltage range
    5.5 V to 28 V
  • Output Current max
    100 mA
  • Output Voltage Type
    5.0 V
  • Over Voltage Protection
    No
  • Planned to be available until at least
    2038
  • Power Fail
    No
  • Power Good
    No
  • Qualification
    Automotive
  • Quiescent Current
    180 µA
  • Regulator Type
    General Purpose
  • Reset
    Yes
  • Status Output
    No
  • Watchdog
    No

OPN
TLF4949SJXUMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2038
Launch Date 05/2012
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
AT,MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2038
Launch Date 05/2012
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
AT,MY
ea.
in stock
It is designed to supply microcontroller controlled systems especially in automotive applications.

Features

  • Operating DC Supply V R 5 V to 28 V
  • Transient Supply V up to 40 V
  • Low Quiescent Current in Stand by Mode
  • High Precision St&by Output V 5 V ±1%
  • Output Current Capability up to 100 mA
  • Very low Dropout V less than 0.5 V
  • Programmable Reset Pulse Delay
  • V Sense Comparator
  • Thermal Shutdown & Short Circuit Protect
  • Suitable Use in Automotive Electronics
  • Green Product (RoHS)

Benefits

  • Efficient voltage regulator with reset
  • High reset immunity

Diagrams

TLF4949SJ
TLF4949SJ
TLF4949SJ
TLF4949SJ
Documents

Design resources

Developer community