IRS21364DSTRPBF
NEW
Active and preferred
RoHS Compliant
Lead-free

IRS21364DSTRPBF

NEW
600 V three-phase gate driver IC with integrated bootstrap diode, over current protection, enable and fault reporting

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRS21364DSTRPBF
IRS21364DSTRPBF


Product details

  • Channels
    6
  • Configuration
    Three Phase
  • Input Vcc range
    13 V to 17.5 V
  • Isolation Type
    Functional levelshift SOI (Silicon On Insulator)
  • Output Current (Source)
    0.165 A
  • Output Current (Sink)
    0.375 A
  • Package
    PG-DSO-28
  • Qualification
    Industrial
  • Turn Off Propagation Delay
    490 ns
  • Turn On Propagation Delay
    530 ns
  • VBS UVLO (On)
    11.7 V
  • VBS UVLO (Off)
    9.8 V
  • Voltage Class
    600 V

OPN
IRS21364DSTRPBFXUMA1
Product Status active and preferred
Infineon Package PG-DSO-28
Package Name N/A
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package PG-DSO-28
Package Name -
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
MY
EiceDRIVER™ 600 V, three-phase gate driver IC for MOSFET or IGBTs.

Features

  • Maximum blocking voltage +600 V
  • Separate driver control circuits
  • CMOS & LSTTL compatible input
  • Signal interlocking of every phase
  • Detection of over current
  • Detection of under voltage supply
  • Positive input logic
Documents

Design resources

Developer community