IRS2127S
Active and preferred
RoHS Compliant
Lead-free

IRS2127S

600 V single high-side gate driver IC with over current protection and fault reporting
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRS2127S
IRS2127S
ea.


Product details

  • Channels
    1
  • Configuration
    High-side
  • Input Vcc range
    10 V to 20 V
  • Isolation Type
    Functional levelshift JI (Junction Isolated)
  • Output Current (Source)
    0.29 A
  • Output Current (Sink)
    0.6 A
  • Qualification
    Industrial
  • Turn Off Propagation Delay
    150 ns
  • Turn On Propagation Delay
    150 ns
  • VBS UVLO (On)
    10.3 V
  • VBS UVLO (Off)
    9 V
  • Voltage Class
    600 V

OPN
IRS2127STRPBF
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 2
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
DE,TW
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 2
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
DE,TW
ea.
in stock
EiceDRIVER™ 600 V high side gate driver IC with typical 0.29 A source and 0.6 A sink currents in 8 Lead SOIC package for IGBTs and MOSFETs . Also available in 8 Lead PDIP.

Features

  • Floating channel for bootstrap op.
  • Fully operational to +600 V
  • Tolerant to neg. transient volt.
  • dV/dt immune
  • Appli.-specific gate drive range:
  • Motor Drive: 12 V to 20 V

Benefits

  • Integrated over-current shutdown provides faster protection of the switch
  • Open-drain fault output simplifies system-level fault handling and interfacing with controllers
  • Drive and current sensing in one IC means smaller PCB area and lower BOM

Diagrams

Circuit_Diagramm_IRS2127
Circuit_Diagramm_IRS2127
Circuit_Diagramm_IRS2127
Documents

Design resources

Developer community