Country of Assembly (Last BE site, current, subject to change)Malaysia
-
Country of Diffusion (Last FE site, current, subject to change)Austria
-
ID (@25°C) max100 A
-
IDpuls max400 A
-
Operating Temperature range-55 °C to 175 °C
-
PackageTO220 (PG-TO220-3)
-
PolarityN
-
Ptot max300 W
-
QG (typ @10V) max246 nC
-
QG (typ @10V)182 nC
-
QualificationAutomotive
-
RDS (on) (@10V) max6.5 mΩ
-
RthJC max0.5 K/W
-
TechnologyOptiMOS™
-
VDS max75 V
-
VGS(th) range1.2 V to 2 V
-
VGS(th)1.6 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Features
- N-Ch-Logic Level-Enhancement mode
- Automotive AEC Q101 qualified
- MSL1 up to 260°C peak reflow
- 175°C operating temperature
- Green package (lead free)
- Ultra low RDS(on)
- 100% Avalanche tested
- PPAP Capable Device
Benefits
- Highest current capability
- Lowest switching and conduction losses
- Highest thermal efficiency
- Robust packages & superior quality
- Optimized total gate charge
- Smaller driver output stages
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.