IAUCP04P4L040
NEW
Active and preferred
RoHS Compliant

IAUCP04P4L040

NEW
-40 V, P-Ch, 3.7 mΩ max, Automotive MOSFET, Single SSO8 (5x6), OptiMOS™P2

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IAUCP04P4L040
IAUCP04P4L040


Product details

  • ID (@25°C) max
    -163 A
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    Single SSO8
  • Planned to be available until at least
    2038
  • Polarity
    P
  • QG (typ @10V) max
    146 nC
  • QG (typ @10V)
    112 nC
  • Qualification
    Automotive
  • RDS (on) (@10V) max
    3.7 mΩ
  • Technology
    OptiMOS™P2
  • VDS max
    -40 V
  • VGS(th) range
    -1.2 V to -2.2 V
  • VGS(th)
    -1.7 V

OPN
IAUCP04P4L040ATMA1
Product Status active and preferred
Infineon Package
Package Name Single SSO8
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2038
Launch Date 08/2026
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
AT

Product Status
Active
Infineon Package
Package Name Single SSO8
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2038
Launch Date 08/2026
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
AT
The new automotive -40 V OptiMOS™ P2 Single SSO8 MOSFET is available in our SSO8 (5x6 mm²) SMD package. This leadless, clip-soldered P-channel MOSFET is designed for the high performance, quality, and robustness required by demanding and space limited automotive applications. The new P-channel portfolio offers a wide RDS(on) range from 2.0 to 12.5 mΩ, making it well suited for various applications, particularly reverse polarity protection.

Features

  • P-channel MOSFET for automotive use
  • Leadless 5x6 mm²package with Cu-clip
  • Qualification beyond AEC‑Q101
  • Enhanced electrical testing
  • MSL1 up to 260°C peak reflow
  • 175°C operating temperature
  • 100% Avalanche tested
  • RoHS compliant
  • Robust design

Benefits

  • Wide RDS(on) range: 2.0 - 12.5 mΩ
  • High current capability up to 175 A
  • Lowest switching and conduction losses
  • Reduced form factor
  • JEDEC standard PG-TDSON-8 package
  • PPAP capable device
Documents

Design resources

Developer community