CY7C68013A-56PVXIKT

CY7C68013A-56PVXIKT

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY7C68013A-56PVXIKT
CY7C68013A-56PVXIKT

Product details

  • Applications
    Biometric scanners, 3D camera modules, Industrial cameras, Portable ultrasound
  • Family
    EZ-USB™ FX2LP
  • Operating Temperature range
    0 °C to 70 °C
  • Operating Voltage range
    3 V to 3.6 V
  • Package Type
    56-pin SSOP
  • Peak Reflow Temp
    260 °C
  • Product Category
    2.0 Peripheral Controllers
  • Product Description
    USB Microcontroller High-Speed USB Peripheral
  • Temperature grade
    Consumer
  • USB Speed
    480 MBit/s
  • USB Standard
    USB 2.0 HS
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:

Applications

Documents

Design resources

Developer community