CY7C1041G-10ZSXI
Active and preferred
RoHS Compliant
Lead-free

CY7C1041G-10ZSXI

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY7C1041G-10ZSXI
CY7C1041G-10ZSXI
ea.


Product details

  • Density
    4 MBit
  • Family
    FAST SRAM
  • Interfaces
    Parallel
  • Lead Ball Finish
    Ni/Pd/Au
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage (VCCQ) range
    4.5 V to 5.5 V
  • Operating Voltage range
    4.5 V to 5.5 V
  • Organization (X x Y)
    256K x 16
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2033
  • Qualification
    Industrial
  • Speed
    10 ns

OPN
CY7C1041G-10ZSXI
Product Status active and preferred
Infineon Package
Package Name TSOP-II-44 (51-85087)
Packing Size 675
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2033
Launch Date 03/2022
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
TW
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TSOP-II-44 (51-85087)
Packing Size 675
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2033
Launch Date 03/2022
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
TW
ea.
in stock
CY7C1041G-10ZSXI is a 4-Mbit (256K × 16) asynchronous CMOS SRAM with embedded ECC for single-bit error correction. This 10 ns, 4.5 V to 5.5 V industrial (-40 to 85°C) device supports byte reads/writes via BLE/BHE and uses CE/OE/WE control. It is offered in a Pb-free 44-pin TSOP II package, and specifies ICC 45 mA max at 100 MHz, ISB2 8 mA max power-down, and TTL-compatible I/O levels.

Features

  • 4-Mbit SRAM (256K × 16)
  • Embedded ECC single-bit correct
  • ERR pin flags corrected read errors
  • Address access time tAA 10 ns/15 ns
  • Read cycle time tRC 10 ns/15 ns
  • OE to data valid tDOE 4.5 ns max
  • Byte write/read via BHE and BLE
  • Automatic CE power-down mode
  • Data retention down to 1.0 V
  • Industrial temp -40°C to +85°C
  • TTL-compatible inputs and outputs

Benefits

  • ECC improves data integrity in SRAM
  • ERR pin enables fault monitoring
  • 10 ns access supports fast CPU buses
  • Fast tDOE reduces read latency
  • Byte enables cut bandwidth and power
  • CE power-down lowers idle current
  • 1.0 V retention keeps backup data
  • Wide temp range boosts reliability
  • TTL I/O simplifies logic interfacing
Documents

Design resources

Developer community