Density64 kBit
-
Frequency1 MHz
-
InterfacesI2C
-
Lead Ball FinishPure Sn
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage (VCCQ) range4.5 V to 5.5 V
-
Operating Voltage range4.5 V to 5.5 V
-
Organization (X x Y)8Kb x 8
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2033
-
QualificationAutomotive(A)
-
Speed0 ns
|
OPN
|
CY15E064J-SXAT |
|---|---|
| Product Status | discontinued |
| Infineon Package | |
| Package Name | SOIC-8 (51-85066) |
| Packing Size | 2500 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead-free | Yes |
| Halogen Free | Yes |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
TH
|
| Country of Diffusion (CoD) |
US
|
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | SOIC-8 (51-85066) |
| Packing Size | 2500 |
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
TH
|
| Country of Diffusion (CoD) |
US
|
Features
- 64-Kbit F-RAM organized as 8K × 8
- 100 trillion read/write cycle endurance
- 151-year data retention at 65°C
- NoDelay™ instant write technology
- I2C serial interface up to 1 MHz
- 100 μA active, 4 μA standby current (typ)
- VDD operation from 4.5 V to 5.5 V
- –40°C to +85°C operating temperature
- Write protection via WP pin
- Schmitt trigger inputs for noise immunity
- 8 pF max output pin capacitance (SDA)
- 2 kV HBM ESD protection
Benefits
- Enables reliable frequent data logging
- Eliminates data loss from power failure
- No write delays, faster system response
- Drop-in replacement for I2C EEPROM
- Reduces power consumption in designs
- Operates in harsh environments
- Protects data from accidental writes
- Resists noise for robust communication
- Supports long product lifetime
- Handles high ESD environments
- Simplifies system design
- Maintains data for decades
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.