AFL5012DZ/CHB

AFL5012DZ/CHB

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

AFL5012DZ/CHB
AFL5012DZ/CHB


Product details

  • Comments
    Typical Efficiency 84%
  • DLA Drawing
    5962-02564
  • Input Voltage range
    30 V to 80 V
  • Iout ((A))
    +/-4.5
  • Output Power max
    96 W
  • Output Voltage ((V))
    +/-12
  • Outputs
    Dual
  • Package
    AFL
  • Qualification
    SMD

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant

Applications

Documents

Design resources

Developer community