AFL2805SZ/ESB

AFL2805SZ/ESB

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

AFL2805SZ/ESB
AFL2805SZ/ESB


Product details

  • Comments
    Typical Efficiency 81%
  • DLA Drawing
    5962-94721
  • Input Voltage range
    16 V to 40 V
  • Iout ((A))
    16
  • Output Power max
    80 W
  • Output Voltage ((V))
    5
  • Outputs
    Single
  • Package
    AFL
  • Qualification
    SMD

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant

Applications

Documents

Design resources

Developer community