AFL27015DZ/CHB

AFL27015DZ/CHB

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

AFL27015DZ/CHB
AFL27015DZ/CHB


Product details

  • Comments
    Typical Efficiency 87%
  • DLA Drawing
    5962-95532
  • Input Voltage range
    160 V to 400 V
  • Iout ((A))
    +/-3.3
  • Output Power max
    100 W
  • Output Voltage ((V))
    +/-15
  • Outputs
    Dual
  • Package
    AFL
  • Qualification
    SMD

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant

Applications

Documents

Design resources

Developer community