PG-WFBGA-124-1

Package details

  • Package Material
    PG
  • Package Family
    PG-WFBGA
  • Terminals
    124
  • Variant
    1
  • Exposed Paddle
    No
  • Body Length (mm)
    7.0
  • Body Width (mm)
    7.0
  • Min. Terminal Pitch (mm)
    0.5
  • TRAY
    Pieces/Box
    Tubes/Box
     
    2600
    10

Image Gallery

PG-WFBGA-124-1_Package Outline
Image of the package outline - PG-WFBGA-124-1
PG-WFBGA-124-1_Package Outline
PG-WFBGA-124-1_Footprint Drawing
PG-WFBGA-124-1_Tape and Reel_01
Documents and drawings