PG-ULGA-16-1

Package details

  • Package Material
    PG
  • Package Family
    PG-ULGA
  • Terminals
    16
  • Variant
    1
  • Exposed Paddle
    No
  • Body Length (mm)
    2.0
  • Body Width (mm)
    2.0
  • Min. Terminal Pitch (mm)
    0.4
  • TAPE & REEL
    Pieces/Box
    Tubes/Box
     
    4500
    1
Infineon land grid array packages (LGA) are offered as various families. They are available as thin (T) and ultra thin (U) versions. Fine-pitch variants (F) are specifically designated. The LGA concept utilizes an overmolded laminate substrate to connect on the bottom of the package rather than around its perimeter. The leadless, bottom-terminated connection design allows for high-throughput board mounting using surface mount technology (SMT). Typical products are memories, gate driver ICs, GaN transistors, integrated power stages, switches, and tuners.

Image Gallery

PG-ULGA-16-1_PNG
Image of the package mounting footprint - PG-ULGA-16-1
PG-ULGA-16-1_PNG
PG-ULGA-16-1_PNG
PG-ULGA-16-1_PNG
Documents and drawings