TPM 70 1.2 XENONBOARD
on request
RoHS Compliant
Lead-free

TPM 70 1.2 XENONBOARD

Infineon TPM SLB 9670 Xenon is an add-on board for the PC platform.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TPM 70 1.2 XENONBOARD
TPM 70 1.2 XENONBOARD


Product details

  • Board Type
    Evaluation Board
  • Family
    Security
  • Input Type
    DC
  • Qualification
    Consumter, Industrial
  • Sub Application
    Trusted Computing, Embedded Computing
  • Supply Voltage range
    1.65 V to 3.6 V
  • Supply Voltage
    3.3 V
  • Target Application
    Automation, Industrial, Consumer

OPN
TPM7012XENONBOARDTOBO1
Product Status on request
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing DRY
Lead-free Yes
Halogen Free No
RoHS Compliant Yes

Product Status on request
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
For integration into the corresponding platform OS (Windows, Linux, Win10IoT, etc.).

Applications

Documents

Design resources

Developer community