SLE 78CLFX1M1VPH

SLE 78CLFX1M1VPH

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

SLE 78CLFX1M1VPH
SLE 78CLFX1M1VPH


Product details

  • Ambient Temperature range
    -25 °C to 85 °C
  • Applications
    government identification
  • Asymmetric Cryptography
    ECC up to 521-bit, RSA up to 4096-bit
  • Certifications
    EMVCo, CC EAL6+ high
  • CPU
    Dual 16-bit
  • Delivery Forms
    contactless module, dual-interface module, sawn wafer
  • Interfaces
    ISO 7816, ISO 18092 passive mode, ISO 14443 A/B, NRG™ (ISO/IEC 14443-3 type A with CRYPTO1)
  • Leading Technologies
    Very High Bit Rates (VHBR), SOLID FLASH™, Mega Memory, Integrity Guard
  • NVM
    628 kByte
  • Product Description
    contactless security cryptocontroller with dual-interface
  • RAM
    12 kByte
  • Symmetric Cryptography
    AES up to 256-bit, DES, 3DES
  • Use Cases
    National eID, ePassport, eHealth card / eSocial card, eDriver’s license, eVisa, eResidence permit, eTachograph, eVehicle registration card / eCar registration, eSignature
  • User ROM
    444 kByte

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Security cryptocontroller featuring industry’s fastest data transfer rate (VHBR) and highest memory density Cache-based pure 16-bit security controller with highest contactless performance supporting very high bit rates (VHBR) and unrivalled total memory size (Mega Memory). Designed for all requirements for secure eGovernment, especially for future generations of ePassports (LDS 2.0) and well-suited for long document life times. Honored with “Sesames 2013” award for the fastest ePassport chip technology (VHBR).

Features

  • Outstanding digital security concept Integrity Guard
  • SOLID FLASH™ memory
  • Self-checking dual CPU
  • Fully encrypted data path including encrypted calculation in the CPU.
  • Certification to Common Criteria  EAL 6+ (high)
  • Support for all contactless proximity standards (ISO 14443 type A&B, ISO 18092 NFC passive mode)
  • Support for Very High Bit Rates, VHBR (up to 6.8 Mbit/s)
 

Applications

Documents

Design resources

Developer community