- Automotive MOSFET: 30 V to 800 V
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
- Infineon GUI Designer
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
Aug 31, 2026
Business & Financial Press
Aug 24, 2026
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
Aug 31, 2026
Business & Financial Press
Aug 24, 2026
Business & Financial Press
Aug 21, 2026
Business & Financial Press
Aug 10, 2026
SLE 78CLFX1M10PH
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Ambient Temperature range-25 °C to 85 °C
-
Applicationsgovernment identification
-
CertificationsEMVCo, CC EAL6+ high
-
CPUDual 16-bit
-
Delivery Formscontactless module, dual-interface module, sawn wafer
-
InterfacesNRG™ (ISO/IEC 14443-3 type A with CRYPTO1), ISO 18092 passive mode, ISO 14443 A/B, ISO 7816
-
Leading TechnologiesSOLID FLASH™, Mega Memory, Integrity Guard
-
NVM628 kByte
-
Product Descriptioncontactless security cryptocontroller with dual-interface
-
RAM12 kByte
-
Symmetric CryptographyRSA up to 4096-bit, ECC up to 521-bit
-
Use CasesNational eID, ePassport, eHealth card / eSocial card, eDriver’s license, eVisa, eResidence permit, eTachograph, eVehicle registration card / eCar registration, eSignature
-
User ROM444 kByte
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Features
- Outstanding digital security concept Integrity Guard
- SOLID FLASH™ memory
- Self-checking dual CPU
- Fully encrypted data path including encrypted calculation in the CPU.
- Certification to Common Criteria EAL 6+ (high)
- Support for all contactless proximity standards (ISO 14443 type A&B, ISO 18092 NFC passive mode)
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.